J1772 and International Electrotechnical
Commission (IEC) 61851 compliant Control Pilot
Full support for AC charging control signaling
Power Line Communication (PLC) – High-level communication according to ISO
15118
Relay control and safety features – Including integrated temperature
monitoring
Multiple communication interfaces – Controller Area Network (CAN), RS-485,
RS-232, and Ethernet for control of power conversion units, external metering
devices, peripherals, and networking
Display human-machine interface (HMI) support
Display Serial Interface
(DSI) connector on the TMDS62LEVM for HMI
integration