SLVUDN0 November   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
      1. 1.4.1 MSPM0G3507
      2. 1.4.2 AM62L
  8. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Setup
    4. 2.4 Connector, Pin Header, and Jumper Settings
    5. 2.5 Interfaces
      1. 2.5.1 RS-485
      2. 2.5.2 RS-232
      3. 2.5.3 CAN
    6. 2.6 Debug Information - XDS110 Debug Probe
      1. 2.6.1 Application (or Back Channel) UART
      2. 2.6.2 Using an External Debug Probe Instead of the Onboard XDS110
    7. 2.7 Assembly Instructions
  9. 3Implementation Results
    1. 3.1 Performance Data and Results
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation
    1. 6.1 Supplemental Content
  13. 7Revision History

Description

The AM62L-EVSE-DEV-EVM is part of the TI-EVSE development platform for AM62L and represents a universal charging controller for AC and DC charging stations with open-source software stack. The complete platform consists of three separate parts, the AM62L EVM (TMDS62LEVM), AM62L-EVSE-DEV-EVM, and the TIDA-010239 (optional).

The TMDS62LEVM serves as the main CPU and supports Ethernet and Wireless Connectivity for communications. The AM62L-EVSE-DEV-EVM acts as the front-end controller, controlling the analog handshakes with the EV and safety functions like locking the charging plug and monitoring the temperature of the high-voltage contacts inside. The optional TIDA-010239 can be added to include an AC charger.