SLVUDL5 June   2026 TPS25752A

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Jumper Information
    4. 2.4 LED Information
    5. 2.5 Test Points
    6. 2.6 Switches and Push Buttons
  9. 3Software
    1. 3.1 Software Description
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2. 5.2 Trademarks

Jumper Information

Table 2-1 Jumper Information
Jumper Net Name Jumper Designator Pin Description
PP5V_EN J1 5V input to the PD controller PP5V. Remove jumper to disconnect 5V power to PP5V.
PP5V_Sel J2 Select the PP5V 5V source from either:
  • The onboard 5V buck (powered from power USB Type-C)
  • The PICO port (natively 5V from computer USB port)
VIN3V3 J3 3.3V input to the PD controller VIN_3V3. Remove jumper to disconnect 3.3V power to PD controller.
LDO3V3 J4 3.3V output from PD controller LDO_3V3. Remove jumper to disconnect the 3.3V rail to EEPROM and the 3.3V pullups to the I2Cc/I2Ct lines (removes all power draw from the PD LDO_3V3 pin).
FLT_EN J5 Enables a fault output from the protection device going into TPS25752A.
I2C_ADDR J6 Configures I2C target address between 0x20 and 0x21.
EEPROM_EN J7 I2Cc data line between the PD controller and EEPROM. Remove jumper to disable the I2C configuration load from EEPROM (PD remains in PTCH).
LD SEL JP9 Select which pins to use for liquid detection (CCx or SBUx).
BC1.2_EN JP10 Enables BC1.2 functionality for providing power on legacy devices.