SLVUDL5 June   2026 TPS25752A

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Jumper Information
    4. 2.4 LED Information
    5. 2.5 Test Points
    6. 2.6 Switches and Push Buttons
  9. 3Software
    1. 3.1 Software Description
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2. 5.2 Trademarks

Description

The TPS25752AEVM evaluation module (EVM) supports single-port USB Type-C® and power delivery (PD) applications in the source-only capacity. The EVM allows the user to develop various power profiles and debug existing systems for the TPS25752A. The intuitive web-based GUI asks the user a few simple questions on the application requirements using clear block diagrams and simple drop-down selection questions. The GUI creates the configuration image for the user's application, reducing much of the complexity associated with competitive USB-PD designs.