SLVUDF8
November 2025
PGA854
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.1.1
Electrostatic Discharge Caution
1.2
Kit Contents
1.3
Specification
1.4
Device Information
1.4.1
Hot Surface Warning
2
Hardware
2.1
Setup and Connections
2.2
Jumper Settings
2.3
Power-Supply Connections
2.4
Analog Input and Output Connections
2.5
Digital Input Pins and Gain Control
2.6
Modifications
3
Hardware Design Files
3.1
PCB Layout
3.2
Schematic
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
5
Related Documentation
Features
Differential or single-ended input instrumentation signal conditioning to differential output
Option to have input and output stage power supplies together or separately
Option to drive the VOCM pin externally, or to connect the VOCM pin to the midpoint of the output stage power supply by default
Footprints to allow flexibility in implementing noise filtering on the input and output of the
PGA854