SLVUDF8
November 2025
PGA854
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.1.1
Electrostatic Discharge Caution
1.2
Kit Contents
1.3
Specification
1.4
Device Information
1.4.1
Hot Surface Warning
2
Hardware
2.1
Setup and Connections
2.2
Jumper Settings
2.3
Power-Supply Connections
2.4
Analog Input and Output Connections
2.5
Digital Input Pins and Gain Control
2.6
Modifications
3
Hardware Design Files
3.1
PCB Layout
3.2
Schematic
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
5
Related Documentation
Get Started
Order the PGA854EVM.
Review the
PGA854 data sheet
for product specifications.
Configure gain (V/V) between 8 options (0.5, 1, 2, 5, 10, 20, 50, 100).
Connect power supplies, input signals, and output equipment.