SLVUDE1 July   2025 TPS65219-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Introduction
  6. 3TPS6521922W-Q1 Sequence and Power Block Diagram
  7. 4EEPROM Device Settings
    1. 4.1  Device ID
    2. 4.2  Enable Settings
    3. 4.3  Regulator Voltage Settings
    4. 4.4  Sequence Settings
      1. 4.4.1 Power-Up Sequence
      2. 4.4.2 Power-Down Sequence
    5. 4.5  EN / PB / VSENSE Settings
    6. 4.6  Multi-Function Pin Settings
    7. 4.7  Over-Current Deglitch
    8. 4.8  Mask Settings
    9. 4.9  Discharge Check
    10. 4.10 Multi PMIC Config
  8. 5Revision History

Sequence Settings

This section breaks down the power sequence settings for the device including the power-up/power-down slot assignment and duration. There may be slots in which no rail or GPIO is assigned to ramp. These "empty" slots can be used to add additional time and increase a slot duration.