SLVUDE1 July 2025 TPS65219-Q1
This section describes the default settings for the over current deglitch. When any of these registers are set (value = 1b), it enables the long-deglitch option for the corresponding rail.
| Register Address | Field Name | Value | Description |
|---|---|---|---|
| 0x23 | EN_LONG_DEGL_FOR_OC_BUCK1 | 0x0 | Deglitch duration for OverCurrent on BUCK1 is ~20us |
| 0x23 | EN_LONG_DEGL_FOR_OC_BUCK2 | 0x0 | Deglitch duration for OverCurrent on BUCK2 is ~20us |
| 0x23 | EN_LONG_DEGL_FOR_OC_BUCK3 | 0x0 | Deglitch duration for OverCurrent on BUCK3 is ~20us |
| 0x23 | EN_LONG_DEGL_FOR_OC_LDO1 | 0x0 | Deglitch duration for OverCurrent on LDO1 is ~20us |
| 0x23 | EN_LONG_DEGL_FOR_OC_LDO2 | 0x0 | Deglitch duration for OverCurrent on LDO2 is ~20us |
| 0x23 | EN_LONG_DEGL_FOR_OC_LDO3 | 0x0 | Deglitch duration for OverCurrent on LDO3 is ~20us |
| 0x23 | EN_LONG_DEGL_FOR_OC_LDO4 | 0x0 | Deglitch duration for OverCurrent on LDO4 is ~20us |