SLVUDC9 December   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Terminology
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Board Setup Out of Box
    2. 2.2 Power Supply Selection
    3. 2.3 Feature Capability and Setup
    4. 2.4 Recommended Setup
  9. 3Additional Information
    1. 3.1 Known Hardware or Software Issues
    2. 3.2 Trademarks
    3. 3.3 Terminology
  10. 4References
  11. 5Revision History

Description

DP83TD555EVM supports the 10BASE-T1S Ethernet protocol on the media dependent interface through Screw terminal connection. This EVM is equipped with MikroBUS connector on the SPI interface that could directly plug in and support multiple TI EP Ecosystem, Rapberry PI, and other MCU Ecosystem in the market.