SLVUDC9 December   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Terminology
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Board Setup Out of Box
    2. 2.2 Power Supply Selection
    3. 2.3 Feature Capability and Setup
    4. 2.4 Recommended Setup
  9. 3Additional Information
    1. 3.1 Known Hardware or Software Issues
    2. 3.2 Trademarks
    3. 3.3 Terminology
  10. 4References
  11. 5Revision History

Feature Capability and Setup

DP83TD555 includes:

  • DP83TD555EVM Wake Up ButtonFigure 2-8 Wake Up Button

    • TC-10 on board Wake up Functionality through S2 Wake button

  • DP83TD555EVM Link and Traffic LEDsFigure 2-9 Link and Traffic LEDs

    • Link and Traffic LEDs on D1 and D2 respectively

  • DP83TD555EVM Power LEDsFigure 2-10 Power LEDs

    • Power LEDs D5 and D6 represent both AVDD/VDDIO and Vwake voltage rails. Both should turn on during normal operation, D5 may be off during sleep mode.

  • DP83TD555EVM Reset ButtonFigure 2-11 Reset Button

    • Reset button can be used to perform a hardware reset, which resets the device's state and registers back to default, and samples the strap pins again.