SLVUDC3 September 2025 TMAG5134
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
I/O Characteristics | |||||
VCC, power supply voltage | 1.65 | 5.5 | V | ||
VOH, high-level output voltage | IO = -0.5mA | VCC – 0.05 | VCC | V | |
VOL, low-level output voltage | IOL = 0.5mA | 0 | 0.03 | V | |
| TMAG5134Bxx Magnetic Characteristics | |||||
BOP, magnetic operate point | TA = 25°C | ±1.05 | ±1.3 | ±1.55 | mT |
BRP, magnetic release point | TA = 25°C | ±0.65 | ±0.9 | ±1.15 | mT |
BHYS, magnetic hysteresis: |BOP - BRP| | 0.15 | 0.4 | mT | ||