SLVUDC3 September 2025
| DESIGNATOR | QUANTITY | VALUE | PART NUMBER | MANUFACTURER | DESCRIPTION | PACKAGE REFERENCE |
|---|---|---|---|---|---|---|
| !PCB1 | 1 | SENS144 | Any | Printed Circuit Board | ||
| C1 | 1 | 0.1uF | GRM155R71H104ME14D | MuRata | CAP, CERM, 0.1uF, 50V, +/-20%, X7R, 0402 | 0402 |
| D1 |
1 |
SML-LX0805SRC-TR | Lumex | Red LED Indication - Discrete 1.7V 0805 (2012 Metric) | 0805 | |
| J1, J3 |
2 |
TSW-102-07-G-S | Samtec | Header, 100mil, 2x1, Gold, TH | 2x1 Header | |
|
J2 |
0 |
NRPN062PARN-RC | Sullins Connector Solutions | CONN HEADER R/A 12POS 2MM |
HDR12 |
|
| R1 | 1 | 4.70k |
RC0402FR-074K7L |
Yageo America | RES, 4.70k, 1%, 0.0625W, 0402 | 0402 |
|
R4 |
1 | 0 | RC0402JR-070RL | Yageo America | RES, 0, 5%, 0.063W, 0402 | 0402 |
| SH-J1 | 1 | 1x2 | SPC02SYAN | Sullins Connector Solutions | Shunt, 100mil, Flash Gold, Black | Closed Top 100mil Shunt |
| U1 | 1 |
TMAG5134 |
Texas Instruments | High Sensitivity, In-Plane Hall-Effect Switch |
SOT23 |
|
| U2 |
0 |
TMAG5134 | Texas Instruments | High Sensitivity, In-Plane Hall-Effect Switch | SOT23 | |
|
C2, C3 |
0 |
GRM155R71H104ME14D0.1uF |
MuRata |
CAP, CERM, 0.1uF, 50V, +/-20%, X7R, 0402 |
0402 |
|
| FID1, FID2, FID3 |
0 |
N/A | N/A | Fiducial mark. There is nothing to buy or mount. | N/A | |
|
R2, R3 |
0 |
0 |
RC0402JR-070RL |
Yageo America |
RES, 0, 5%, 0.063W, 0402 |
0402 |