SLVUDB6A August   2025  – May 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Setup and Connecting the EVM
    4. 2.4 Header and Jumper Information
    5. 2.5 Push Buttons and Switches
    6. 2.6 Driver Interfaces
    7. 2.7 Test Points
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
      1. 3.2.1 Downloading USB2ANY Firmware (For USB2ANY Explorer or TXE81XXEVM-GUI)
    3. 3.3 GUI Installation
      1. 3.3.1 USB2ANY Explorer GUI
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
    2. 5.2 Terminology
  12. 6Revision History

Push Buttons and Switches

This section covers the various button and switch locations on the EVM.

SW1 connects the USB2ANY driver SPI signals to the SDO / SDI / SCLK / CS on the EVM. The "ON" position for this switch is when the switch is in the right-most position.

When a Total Phase product or external SPI driver is connected, disable the 4 SPI signals on SW1.

TXE81XXEVM SPI Switch SW1 Figure 2-7 SPI Switch SW1

Push button S2 puts the USB2ANY circuit into programming mode when depressed while the TXE81XXEVM is being plugged in. This is an alternative method to programming the USB2ANY circuit. The easier method is to short J18 instead. If not programming the USB2ANY circuit, there is no further use case for S2.

TXE81XXEVM Programming Button S2 Figure 2-8 Programming Button S2

S1 is a side button used for manually resetting the TXE81XX. When S1 is pressed, it shorts RESET of the TXE81XX to GND. A pull-up resistor is used to bring the voltage on RESET back up to VCC.

TXE81XXEVM RESET Button S1 Figure 2-9 RESET Button S1