SLVUDB6A August   2025  – May 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Setup and Connecting the EVM
    4. 2.4 Header and Jumper Information
    5. 2.5 Push Buttons and Switches
    6. 2.6 Driver Interfaces
    7. 2.7 Test Points
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
      1. 3.2.1 Downloading USB2ANY Firmware (For USB2ANY Explorer or TXE81XXEVM-GUI)
    3. 3.3 GUI Installation
      1. 3.3.1 USB2ANY Explorer GUI
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
    2. 5.2 Terminology
  12. 6Revision History

Features

  • USB powered 3.3V
  • Option for external power
  • ICC current measurement header (for current consumption measurements)
  • Various male and female connection headers + test points for quick testing
  • On-board USB2ANY for minimal SPI driver setup
  • On-board USB2ANY works with online GUI in the cloud or download to desktop
  • LED's for visual feedback (port, /RESET, /INT)
  • LED enable/disable header
  • Additional test points and headers for SPI connections (SDI/SDO/SCLK/CS)
  • Can be used with external drivers such as MSPM0, TP Aardvark, TP Cheetah, TP Promira, Arduino, ESP32
  • Manual reset toggle switch to reset the SPI to I/O expander
  • Daisy chain capable between multiple TXE81XXEVM's