SLVUD78 March 2026 TPS65214
The TPS6521402 PMIC is a cost and space optimized solution that has flexible mapping to support the power requirements from different processors and SoCs. The PMIC includes 3 Buck regulators and 2 Low Drop-out Regulators (LDOs) with I2C, GPIOs, and configurable multi-function pins. The device also contains One-Time Programmable (OTP) Non-Volatile Memory (NVM) that is loaded to the device registers when entering the INITIALIZE state. This document describes the default configuration programmed on the TPS6521402.