SLVUD78 March 2026 TPS65214
This section lists all the register settings that identify the supported temperature and the NVM ID with the corresponding revision that represents a list of default register settings.
| Register Address | Field Name | Value | Description |
|---|---|---|---|
| 0x00 | NVM_REVISION (Bits: 7-5) |
0x4 | Identification code for the NVM revision |
| 0x00 | TI_DEVICE_ID (Bits: 4-0) |
0x04 | Device specific ID code. |
| 0x01 | TI_NVM_ID (Bits: 7-0) | 0x02 | Identification code for the NVM ID |
| 0x26 | I2C_ADDRESS (Bits: 6-0) | 0x30 | I2C address |