SLVUCL9A June   2023  – February 2025 TPS65219

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2EEPROM Device Settings
    1. 2.1  Device ID
    2. 2.2  TPS6521907 Sequence and Power Block Diagram
    3. 2.3  Enable Settings
    4. 2.4  Regulator Voltage Settings
    5. 2.5  Sequence Settings
      1. 2.5.1 Power-Up Sequence
      2. 2.5.2 Power-Down Sequence
    6. 2.6  EN / PB / VSENSE Settings
    7. 2.7  Multi-Function Pin Settings
    8. 2.8  Over-Current Deglitch
    9. 2.9  Mask Settings
    10. 2.10 Discharge Check
    11. 2.11 Multi PMIC Config
  6. 3Revision History

EN / PB / VSENSE Settings

The EN/PB/VSENSE pin is used to enable or disable the PMIC. This pin can be configured in one of three ways: EN, PB or VSENSE. The table below shows the default configuration for this pin. Please note, if the FSD (First supply detection) feature is enabled, the device goes from "No Power" to "Active" state, executing the power-up sequence as soon as the voltage on VSYS is above the POR threshold. In this scenario, the EN/PB/VSENSE pin is ignored ONLY during the first power-up.

Table 2-10 EN / PB / VSENSE Settings
Register Address Field Name Value Description
Pin Config 0x20 EN_PB_VSENSE_CONFIG 0x00 Device Enable Configuration
ON Deglitch 0x20 EN_PB_VSENSE_DEGL 0x0 short (typ: 120us for EN/VSENSE and 200ms for PB)
First Supply Detection 0x20 PU_ON_FSD 0x1 First Supply Detection (FSD) Enabled.
Note: The deglitch configured on register field "EN_PB_VSENSE_DEGL" is for the ON request. The deglitch for the OFF request is not configurable. The parameters that are not configurable can be found in the Specifications section of the device data sheet.