SLVUCK5 December 2022
The data was tested on the EVM, with L1 changed to 4.7 uH. The EVM was configured for 1-MHz operation and 5 VOUT, and was measured at 12 VIN and a 2.5-A load.
Figure 5-1 CISPR11/32 Conducted
ScanThe data was tested on the EVM, with L1 changed to 4.7 uH. The EVM was configured for 1-MHz operation and 5 VOUT, and was measured at 24 VIN and a 2.5-A load.
Figure 5-2 CISPR11/32 Conducted
Scan12 VIN, 2.2 MHz, 2-A load (continuous)
Figure 5-3 IR Top Case
Measurement12 VIN, 1 MHz, 2-A load (continuous)
Figure 5-4 IR Top Case
Measurement12 VIN, 500 kHz, 2-A load (continuous)
Figure 5-5 IR Top Case
Measurement24 VIN, 2.2 MHz, 2-A load (continuous)
Figure 5-6 IR Top Case
Measurement24 VIN, 1 MHz, 2-A load (continuous)
Figure 5-7 IR Top Case
Measurement24 VIN, 500 kHz, 2-A load (continuous)
Figure 5-8 IR Top Case
Measurement