SLVUCK5 December   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Setup Procedure
  5. 3Test Setup
  6. 4Schematic
  7. 5TLVM23625EVM Evaluation
  8. 6Layout
  9. 7Bill of Materials
  10. 8Reference

Bill of Materials

Table 7-1 Bill of Materials

Designator

Quantity

Value

Description

Package Reference

Part Number

Manufacturer

C1, C2, C3, C4

4

2.2 μF

CAP, CERM, 2.2 μF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0805

0805

CGA4J3X7R1H225K125AB

TDK

C5

1

100 μF

CAP, AL, 100 μF, 50 V, ±20%, 0.6 Ω, SMD

HA0

EMVY500ADA101MHA0G

Chemi-Con

C6, C7

2

4.7 μF

CAP, CERM, 4.7 μF, 50 V, ±10%, X7R, 1210

1210

C3225X7R1H475K250AB

TDK

C8

1

0.1 μF

CAP, CERM, 0.1 μF, 50 V, ±20%, X5R, 0402

0402

GRM155R61H104ME14D

MuRata

C9

1

1 μF

CAP, CERM, 1 μF, 16 V, ±10%, X5R, 0402

0402

EMK105BJ105KVHF

Taiyo Yuden

C10, C11

2

22 μF

CAP, CERM, 22 μF, 16 V, ±20%, X7R, AEC-Q200 Grade 1, 1210

1210

CGA6P1X7R1C226M250AC

TDK

C14

1

22 pF

CAP, CERM, 22 pF, 50 V, ±5%, C0G/NP0, AEC-Q200 Grade 1, 0402

0402

CGA2B2NP01H220J050BA

TDK

H1, H2, H3, H4

4

Machine Screw, Round, #4-40 × 1/4, Nylon, Philips panhead

Screw

NY PMS 440 0025 PH

B&F Fastener Supply

H5, H6, H7, H8

4

Standoff, Hex, 0.5"L #4-40 Nylon

Standoff

1902C

Keystone

J1, J2

2

TERM BLOCK 2POS 5 mm, TH

10x10x8.1 mm

1729018

Phoenix Contact

J3, J4

2

Header, 100 mil, 5 × 2, Tin, TH

Header, 5 × 2, 100 mil, Tin

PEC05DAAN

Sullins Connector Solutions

J5

1

Header, 100 mil, 2 × 1, Gold, TH

Header, 100 mil, 2 × 1, TH

HTSW-102-07-G-S

Samtec

L1

1

Shielded Power Inductors

SMD2

XGL4020-152MEC

Coilcraft

R1

1

0

RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW06030000Z0EA

Vishay-Dale

R2

1

255 k

RES, 255 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW0402255KFKED

Vishay-Dale

R3

1

49.9 k

RES, 49.9 k, 1%, 0.063 W, 0402

0402

CRCW040249K9FKED

Vishay-Dale

R4

1

47 k

RES, 47 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040247K0JNED

Vishay-Dale

R5, R7

2

8.06 k

RES, 8.06 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW04028K06FKED

Vishay-Dale

R6

1

6.98 k

RES, 6.98 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW04026K98FKED

Vishay-Dale

R8

1

16.9 k

RES, 16.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040216K9FKED

Vishay-Dale

R9

1

69.8 k

RES, 69.8 k, 1%, 0.063 W, 0402

0402

CRCW040269K8FKED

Vishay-Dale

R10

1

10.0 k

RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040210K0FKED

Vishay-Dale

R11

1

0

RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW04020000Z0ED

Vishay-Dale

R12

1

10.0

RES, 10.0, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040210R0FKED

Vishay-Dale

R13

1

20.0 k

RES, 20.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040220K0FKED

Vishay-Dale

R14

1

33.2 k

RES, 33.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040233K2FKED

Vishay-Dale

R15

1

54.9 k

RES, 54.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040254K9FKED

Vishay-Dale

SH-J1, SH-J2

2

Shunt, 100 mil, Gold plated, Black

Shunt 2 pos. 100 mil

881545-2

TE Connectivity

TP1, TP2, TP3, TP6

4

Test Point, Miniature, SMT

Test Point, Miniature, SMT

5019

Keystone

TP4, TP7, TP9, TP10, TP11

5

Test Point, Multipurpose, White, TH

White Multipurpose Testpoint

5012

Keystone Electronics

TP5, TP8, TP12

3

Test Point, Multipurpose, Black, TH

Black Multipurpose Testpoint

5011

Keystone Electronics

U1

1

36-V Input, 1-V to 6-V Output, 2.5-A DC-DC Power Module

QFN-FCMOD11

TLVM23625RDNR

Texas Instruments