SLVUCK5 December   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Setup Procedure
  5. 3Test Setup
  6. 4Schematic
  7. 5TLVM23625EVM Evaluation
  8. 6Layout
  9. 7Bill of Materials
  10. 8Reference

Schematic

Customers can choose to implement a PI filter in series with the input of a power regulator, which allows for the differential noise generated to be attenuated, allowing a noise emission regulation to be met. The filter crossover frequency is ideal for 1-MHz switching frequency, attenuating the switching frequency and the corresponding harmonics greatly. A damping capacitor is provided (C5), to damp the high-Q PI filter. For more information on filter damping, see Reference.

GUID-520F6E63-5FDE-4B6B-B465-42BD95392811-low.pngFigure 4-1 Schematic-Compliance Testing Filter
GUID-20220912-SS0I-XLKG-5X4S-RXNWGM5MW1GQ-low.pngFigure 4-2 Schematic (TLVM23625EVM) – TLVM23625

A disable, frequency select, and output voltage select jumper are provided to aid the evaluation. Additionally, test points to evaluate product features and stability are provided.

GUID-20220912-SS0I-SQQM-PG87-2208J0HNXZ30-low.pngFigure 4-3 Schematic (TLVM23625EVM) – Configuration Jumpers and Evaluation Test Points

A disable, mode select or synchronization, and output voltage select jumper are provided to aid the evaluation. Additionally, test points to evaluate product features and stability are provided.