SLVUCK0
October 2022
TPS61033EVM-105 Evaluation Module
Trademarks
1
Introduction
1.1
Performance Specification
1.2
Modification
1.3
Input Capacitor
1.4
Feedforward Capacitor
2
Setup
2.1
Input/Output Connector Descriptions
3
Schematic and Bill of Materials
3.1
Schematic
3.2
Bill of Materials
4
Board Layout
Trademarks
All trademarks are the property of their respective owners.