SLVUCK0 October 2022
| Reference Designator | Description |
|---|---|
| J1-VIN | Positive input connection from the input supply for the EVM. |
| J2-VOUT | Positive connection for the output voltage. |
| J3-GND | Return connection from the input supply for the EVM. |
| J4-GND | Return connection for the output voltage. |
| J5-VIN | Input voltage sensing for measuring efficiency. VIN_S+ is for positive input and VIN_S- is for negative input. |
| J6-VOUT | Output voltage sensing for measuring efficiency. VOUT_S+ is for output positive node and VOUT_S- is for output negative node. |
| J7-PG | Test point to measure PG pin waveform. |
| JP1-MODE | MODE pin input jumper. Place a jumper across MODE and VIN to set the device in forced PWM mode. Place a jumper across MODE and GND to set the device in auto PFM mode. |
| JP2-EN | EN pin input jumper. Place a jumper across EN and VIN to turn on the IC. Place a jumper across EN and GND to turn off the IC. |
| TP1-SW | Test point to measure SW pin waveform. |