SLVUCK0 October 2022
Table 1-1 provides a summary of the TPS61033EVM performance characteristics, tested at 25°C ambient temperature.
TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Input voltage | 3.6 | V | |||
Output voltage | TPS61033EVM, VIN = 3.6 V, IO ≤ 2.5A | 5.0 | V | ||
Output current | VIN = 2.7 V | 2 | A | ||
VIN = 1.8 V | 1 |