SLVUCJ6
November 2022
LP5890
Abstract
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Function Descriptions
3
Test Setup
3.1
System/Tool Requirements
3.2
Software Setup
3.3
Hardware Setup for Single Device
3.4
Hardware Setup for Dual Cascaded Devices
4
Additional Resources
5
Schematic
6
Layout
7
Bill of Materials
5
Schematic
The schematic of the EVM is shown below.
Figure 5-1
LP5890EVM Schematic (1 of 4)
Figure 5-2
LP5890EVM Schematic (2 of 4)
Figure 5-3
LP5890EVM Schematic (3 of 4)
Figure 5-4
LP5890EVM Schematic (4 of 4)