SLVUCJ6
November 2022
LP5890
Abstract
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Function Descriptions
3
Test Setup
3.1
System/Tool Requirements
3.2
Software Setup
3.3
Hardware Setup for Single Device
3.4
Hardware Setup for Dual Cascaded Devices
4
Additional Resources
5
Schematic
6
Layout
7
Bill of Materials
6
Layout
The PCB layout of the EVM is shown below.
Figure 6-1
LP5890EVM Top Layer
Figure 6-3
LP5890EVM Signal Layer 2
Figure 6-2
LP5890EVM Signal Layer 1
Figure 6-4
LP5890EVM Bottom Layer