SLVUCD3A November   2021  – August 2022

 

  1.   Abstract
  2. 1Introduction
  3. 2Quick Start Guide
  4. 3Hardware and Software Overview
    1. 3.1 Hardware Connections Overview – DRV8328AEVM + LAUNCHXL-F280049C
    2. 3.2 Connection Details
    3. 3.3 LED Lights
    4. 3.4 DRV8328AEVM Configurability and Switch Functions
      1. 3.4.1 DRV8328A/B Compatibility
      2. 3.4.2 DRV8328C/D Compatibility
    5. 3.5 Interfacing DRV8328AEVM and LAUNCHXL-F280049C LaunchPad
  5. 4Hardware Setup
  6. 5Firmware and GUI Application
    1. 5.1 Connecting to the DRV8328xEVM GUI
    2. 5.2 DRV8328AEVM GUI Quick Start Guide
    3. 5.3 Using the DRV8328AEVM-GUI
  7. 6Schematics
    1. 6.1  DRV8328A/B/C/D
    2. 6.2  DRV8328C/D variant select
    3. 6.3  Status LEDs
    4. 6.4  LaunchPad Connectors and Connections
    5. 6.5  External 3.3V LDO
    6. 6.6  Power Stage and MOSFETs
    7. 6.7  Main Supply Input
    8. 6.8  Hall Sensor and Hall Power Selection
    9. 6.9  Connectors, Selectors, and Analog Control Interface
    10. 6.10 Voltage Sense and Protection
  8.   Trademarks
  9. 7Revision History

DRV8328A/B Compatibility

The DRV8328AEVM default is the DRV8328A (Hardware variant), but can also be compatible with the DRV8328B. The main difference is that DRV8328A operates in 6x PWM mode and DRV8328B operates in 3x PWM mode. Figure 3-7 shows the default resistors to select the A/B variant when the DRV8328A or DRV8328B is used. Ensure resistors R1-R10 are removed, C1 is removed, and resistors R11-R21 are populated (except R16).

GUID-20220720-SS0I-TXG1-MM02-MHQDMGN8W0MK-low.pngFigure 3-7 Resistors to populate for DRV8328A/B device

Table 3-3 shows the resistors to be only populated as well as their pin and functions.

Table 3-3 DRV8328A/B pinout, function, and populated resistors

DRV8328A/B Pin

Function

Populated Resistors

18

INHC

R11

19

INHB

R12

20

INHA

R13

21

INLC

R14

22

INLB

R15

23

INLA

R17

24

nFAULT

R18

25

nSLEEP

R19

26

VDSLVL

R20

27

DT

R21