SLVUCD3A November   2021  – August 2022 DRV8328

 

  1.   Abstract
  2. 1Introduction
  3. 2Quick Start Guide
  4. 3Hardware and Software Overview
    1. 3.1 Hardware Connections Overview – DRV8328AEVM + LAUNCHXL-F280049C
    2. 3.2 Connection Details
    3. 3.3 LED Lights
    4. 3.4 DRV8328AEVM Configurability and Switch Functions
      1. 3.4.1 DRV8328A/B Compatibility
      2. 3.4.2 DRV8328C/D Compatibility
    5. 3.5 Interfacing DRV8328AEVM and LAUNCHXL-F280049C LaunchPad
  5. 4Hardware Setup
  6. 5Firmware and GUI Application
    1. 5.1 Connecting to the DRV8328xEVM GUI
    2. 5.2 DRV8328AEVM GUI Quick Start Guide
    3. 5.3 Using the DRV8328AEVM-GUI
  7. 6Schematics
    1. 6.1  DRV8328A/B/C/D
    2. 6.2  DRV8328C/D variant select
    3. 6.3  Status LEDs
    4. 6.4  LaunchPad Connectors and Connections
    5. 6.5  External 3.3V LDO
    6. 6.6  Power Stage and MOSFETs
    7. 6.7  Main Supply Input
    8. 6.8  Hall Sensor and Hall Power Selection
    9. 6.9  Connectors, Selectors, and Analog Control Interface
    10. 6.10 Voltage Sense and Protection
  8.   Trademarks
  9. 7Revision History

Firmware and GUI Application

The DRV8328AEVM can implement sensored, sensorless, or Field-oriented control for commutating a 3-phase Brushless-DC motor. The GUI for the DRV8328AEVM supports sensored trapezoidal commutation using Hall sensor feedback and allows for basic trapezoidal motor control functions such as acceleration, duty cycle control, PWM switching frequency, MCU dead time insertion, braking, and direction changes. The bus and phase voltage feedback circuits as well as the external CSA provide voltage and current feedback from the motor for over-current and motor voltage protection.

There are two versions of the GUI. The DRV8328A_DRV8328C_EVM_GUI only supports the “A” and "C" versions of the DRV8328, and the DRV8328B_DRV8328D_EVM_GUI only supports the "B" and "D" versions of the DRV8328.

Variant

GUI

DRV8328A

DRV8328AEVM GUI

DRV8328B

DRV8328BEVM GUI

DRV8328C

DRV8328CEVM GUI

DRV8328D

DRV8328DEVM GUI

To access the GUIs, please visit https://dev.ti.com/gallery/search/drv8328. You must register a TI account in order to access the Gallery.