SLVUCD3A November   2021  – August 2022 DRV8328

 

  1.   Abstract
  2. 1Introduction
  3. 2Quick Start Guide
  4. 3Hardware and Software Overview
    1. 3.1 Hardware Connections Overview – DRV8328AEVM + LAUNCHXL-F280049C
    2. 3.2 Connection Details
    3. 3.3 LED Lights
    4. 3.4 DRV8328AEVM Configurability and Switch Functions
      1. 3.4.1 DRV8328A/B Compatibility
      2. 3.4.2 DRV8328C/D Compatibility
    5. 3.5 Interfacing DRV8328AEVM and LAUNCHXL-F280049C LaunchPad
  5. 4Hardware Setup
  6. 5Firmware and GUI Application
    1. 5.1 Connecting to the DRV8328xEVM GUI
    2. 5.2 DRV8328AEVM GUI Quick Start Guide
    3. 5.3 Using the DRV8328AEVM-GUI
  7. 6Schematics
    1. 6.1  DRV8328A/B/C/D
    2. 6.2  DRV8328C/D variant select
    3. 6.3  Status LEDs
    4. 6.4  LaunchPad Connectors and Connections
    5. 6.5  External 3.3V LDO
    6. 6.6  Power Stage and MOSFETs
    7. 6.7  Main Supply Input
    8. 6.8  Hall Sensor and Hall Power Selection
    9. 6.9  Connectors, Selectors, and Analog Control Interface
    10. 6.10 Voltage Sense and Protection
  8.   Trademarks
  9. 7Revision History

Connection Details

Figure 3-2 shows the power supply and motor connections made to the DRV8328AEVM in order to spin a 3-phase sensored or sensorless Brushless-DC motor.

A 4.5-V to 60-V power supply or battery is connected to the PVDD and GND terminals. The three phases of the BLDC motor connect directly to the OUTA, OUTB, and OUTC terminals of the screw terminal J12 provided on the DRV8328AEVM.

For sensored applications, to connect the Hall sensor outputs to the Hall connectors on the DRV8328AEVM, push down on the respective terminals to open the sockets and insert the Hall sensor wires into connector J10.

Figure 3-2 Connections from motor to DRV8328AEVM

Figure 3-3 and Figure 3-4 shows where the Micro-USB cable is plugged in to the LAUNCHXL-F280049C to provide communication between the LaunchPad firmware and GUI as well as the correct installment of the DRV8328AEVM to the J1/J3 and J2/J4 headers of the LaunchPad.

Figure 3-3 DRV8328AEVM on headers J1/J3 and J2/J4 of LaunchPad
Figure 3-4 Micro-USB plugged into LaunchPad