SLVUCB6 September   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  3. 2Electrical Performance
  4. 3Schematic
  5. 4PCB Layout
    1. 4.1 Setup
  6. 5Operation
  7. 6Test Configurations
    1. 6.1 On-Resistance (Ron) Test Setup
    2. 6.2 Rise Time Test Setup
  8. 7Bill of Materials (BOM)

Setup

This section describes the jumpers and connectors on the EVM as well as how to properly connect, set up, and use the EVM. Table 4-1 describes the input and output connectors and jumpers. Table 4-2 describes the different test points and functionality. Table 4-3 describes the jumper functionality and configurations.

Table 4-1 TPS22998EVM Input and Output Connector Functionality

Input

Connector and Test Point

Label

Description

VIN

J1

J1

Input banana connector for VIN

TP1

VIN

Input test point for VIN

TP2

VIN SNS

Sense test point for VIN

VOUT

J3

J3

Output banana connector for VOUT

TP3

VOUT Sense

Sense test point for VOUT

TP4

VOUT

Output test point for VOUT

GND

TP7, TP8, TP9, TP10

GND

Test point for GND

J2, J4

J2, J4

Banana connector for GND

Table 4-2 TPS22998EVM Test Point Description

Pin

Test Point

Label

Description

ON

TP6

ON

Enable signal test point

VBIAS

TP5

VBIAS

Bias Voltage test point

Table 4-3 TPS22998EVM Jumper Configuration

Input

Jumper

Label

Description

VIN

JP1

ON

  • Position 1 and 2 sets ON-pin HI
  • Position 2 and 3 sets ON-pin LO

JP2

VBIAS

BIAS voltage pull up to VIN

CT

JP3

CT

  • Position 1 and 2 sets CT-pin HI
  • Position 2 and 3 sets CT-pin LO