SLVUCB6 September   2021 TPS22998

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  3. 2Electrical Performance
  4. 3Schematic
  5. 4PCB Layout
    1. 4.1 Setup
  6. 5Operation
  7. 6Test Configurations
    1. 6.1 On-Resistance (Ron) Test Setup
    2. 6.2 Rise Time Test Setup
  8. 7Bill of Materials (BOM)

Bill of Materials (BOM)

Table 7-1 lists the TPS22998EVM BOM

Table 7-1 TPS22998EVM BOM

Designator

Quantity

Value

Part Number

Manufacturer

Description

Package Reference

!PCB

1

PSIL156

Any

Printed Circuit Board

C1

1

100uF

C1210C107M4PAC7800

Kemet

CAP, CERM, 100 uF, 16 V, +/- 20%, X5R, 1210

1210

C2, C3

2

1uF

C0805C105K5RACTU

Kemet

CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805

805

C4, C5

2

0.1uF

08053C104JAT2A

AVX

CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0805

805

D1, D2

2

6V

SMF6.0A

Littelfuse

Diode, TVS, Uni, 6 V, 10.3 Vc, SOD-123FL

SOD-123FL

H1, H2, H3, H4

4

NY PMS 440 0025 PH

B&F Fastener Supply

Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead

Screw

H5, H6, H7, H8

4

1902C

Keystone

Standoff, Hex, 0.5"L #4-40 Nylon

Standoff

J1, J3

2

571-0500

DEM Manufacturing

Standard Banana Jack, insulated, 10A, red

571-0500

J2, J4

2

571-0100

DEM Manufacturing

Standard Banana Jack, insulated, 10A, black

571-0100

JP1, JP3

2

800-10-003-10-001000

Mill-Max

Header, 100mil, 3x1, TH

Header, 3x1, 100mil, TH

JP2

1

PEC02SAAN

Sullins Connector Solutions

Header, 100mil, 2x1, Tin, TH

Header, 2 PIN, 100mil, Tin

LBL1

1

THT-14-423-10

Brady

Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll

PCB Label 0.650 x 0.200 inch

TP1, TP2, TP3, TP4

4

5010

Keystone

Test Point, Multipurpose, Red, TH

Red Multipurpose Testpoint

TP5, TP6

2

5002

Keystone

Test Point, Miniature, White, TH

White Miniature Testpoint

TP7, TP8, TP9, TP10

4

5011

Keystone

Test Point, Multipurpose, Black, TH

Black Multipurpose Testpoint

U1

1

TPS22998RYMR

Texas Instruments

5V, 4mΩ, 10A Load Switch with Adjustable Rise Time

WQFN10