SLVUCB6 September   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  3. 2Electrical Performance
  4. 3Schematic
  5. 4PCB Layout
    1. 4.1 Setup
  6. 5Operation
  7. 6Test Configurations
    1. 6.1 On-Resistance (Ron) Test Setup
    2. 6.2 Rise Time Test Setup
  8. 7Bill of Materials (BOM)

Description

Table 1-1 lists a short description of the TPS22998 load switch performance specification. For additional details on load switch performance, application notes, and data sheet, see www.ti.com/loadswitch.

Table 1-1 TPS22998 Characteristics

EVM

Device

Rise Time Typical (µs)

Vin (V)

VBIAS (V)

Enable (ON Pin)

Quick Output Discharge

PSIL156

TPS22998

Adjustable

0.2 V to 5.5 V

2.2 V to 5.5 V

Active High

Fixed