SLVUC40 May 2021
Table as below provides a summary of TPS629210-Q1EVM performance specifications. All the specifications are given for an ambient temperature of 25°C.
| Specification | Test Conditions | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Input Voltage | 3 | 12 | 17 | V | |
| Output Voltage | 3.3 | V | |||
| Output Current | 0 | 1 | A | ||
| Input Current | VIN = 12 V, VOUT = 3.3 V, IOUT = 0 A, Forced PWM, 2.5 MHz | 6.1 | mA | ||
| VIN = 12 V, VOUT = 3.3 V, IOUT = 1 A, Forced PWM, 2.5 MHz | 0.307 | A | |||
| Switching frequency | Set by Mode/S-CONF pin | 2.5 | MHz | ||
| Line Regulation | VIN = 5 V–17 V, VOUT= 3.3 V, IOUT = 1 A, Forced PWM, 2.5 MHz | +/-0.15 | % | ||
| Load Regulation | VIN = 12 V, VOUT = 3.3 V, IOUT = 0 A–1 A, Forced PWM and Auto PFM with AEE, 2.5 MHz | +/-0.15 | % | ||
| Output Ripple | VIN = 12 V, VOUT = 3.3 V, IOUT = 1 A, Forced PWM, 2.5 MHz | 10.6 | mV | ||
| Peak Efficiency | VIN = 12 V, VOUT = 3.3 V, IOUT = 0 A–1 A, Forced PWM, 2.5 MHz | 90.8 | % | ||
| VIN = 12 V, VOUT = 3.3 V, IOUT = 0 A–1 A, Auto PFM/PWM with AEE, 2.5 MHz | 91.2 | % | |||
| VIN = 12 V, VOUT = 3.3 V,IOUT = 10 mA, Auto PFM/PWM with AEE, 2.5 MHz | 87.11 | % | |||
| Output Rise time | VIN = 12 V, VOUT = 3.3 V, IOUT = 1 A, Forced PWM, 2.5 MHz | 520 | us | ||
| Load Transient | VIN = 12 V, VOUT = 3.3 V, IOUT = 0.5 A–1 A, Slew rate: 1 A/us, Forced PWM, Internal FB, 2.5 MHz | +/-42 | mV | ||
| Loop Bandwidth | VIN = 12 V, VOUT = 3.3 V, IOUT = 1 A, Forced PWM, Internal FB,2.5 MHz | 139 | kHz | ||
| Phase Margin | VIN = 12 V, VOUT = 3.3 V, IOUT = 1 A, Forced PWM, Internal FB, 2.5 MHz | 86 | deg | ||
| IC case temperature | VIN = 12 V, VOUT = 3.3 V, IOUT = 1 A, Forced PWM, 2.5 MHz, 10 minutes soaking | 34.5 | °C |