SLVUC40 May 2021
| Connector | Pins | Description |
|---|---|---|
| J1 | Pin1 and Pin2 | VIN positive input for input supply. |
| Pin3 and Pin4 | S+ and S- input voltage sense. Input voltage measure point. | |
| Pin5 and Pin6 | GND return for input supply. | |
| J2 | Pin1 and Pin2 | VOUT Output voltage connection. |
| Pin3 and Pin4 | S+ and S- output voltage sense. Output voltage measure point. | |
| Pin5 and Pin6 | GND Output return connection. |