SLVUC34 March   2021 TPS2521

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  3. 2Description
  4. 3Schematic
  5. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Set up
      1. 4.2.1 POWER SUPPLIES
      2. 4.2.2 METERS
      3. 4.2.3 OSCILLOSCOPE
      4. 4.2.4 LOADS
  6. 5Test Setup and Procedures
    1. 5.1 Start up the eFuse
    2. 5.2 Over Current Test
    3. 5.3 Output Hot-Short Test
    4. 5.4 Power Up into Short Test
    5. 5.5 Overvoltage Clamp Test
    6. 5.6 Reverse Current Blocking Test
  7. 6EVAL Board Assembly Drawings and Layout Guidelines
    1. 6.1 PCB Drawings
  8. 7Bill Of Materials (BoM)

Bill Of Materials (BoM)

Table 7-1 lists the EVM BOM.

Table 7-1 TPS25210EVM BoM

Designator

Quantity

Value

Description

Package Reference

Part Number

Manufacturer

PCB

1

Printed Circuit Board

PSIL101

Any

C1

1

1uF

CAP, CERM, 1 uF, 35 V, +/- 10%, X7R, 0603

0603

C1608X7R1V105K080AC

TDK

C2

1

0.1uF

CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603

0603

C1608X7R1H104K080AA

TDK

C3

1

220uF

CAP, AL, 220 uF, 35 V, +/- 20%, 0.15 ohm, SMD

SMT Radial G

EEE-FC1V221P

Panasonic

C4

1

10uF

CAP, CERM, 10 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206

1206

CGA5L1X7R1H106K160AC

TDK

C5

1

100pF

CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603

0603

885012006057

Wurth Elektronik

C6

1

3300pF

CAP, CERM, 3300 pF, 50 V, +/- 10%, X7R, 0603

0603

C0603X332K5RACTU

Kemet

C7

1

220pF

CAP, CERM, 220 pF, 50 V, +/- 10%, X7R, 0603

0603

C0603C221K5RACTU

Kemet

C8

1

2200pF

CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0603

0603

C0603C222K5RACTU

Kemet

C9, C11

2

0.022uF

CAP, CERM, 0.022 uF, 50 V, +/- 10%, X7R, 0603

0603

C0603X223K5RACTU

Kemet

C10

1

0.01uF

CAP, CERM, 0.01 uF, 50 V, +/- 5%, C0G/NP0, 0603

0603

GRM1885C1H103JA01D

MuRata

C12, C13

2

0.1uF

CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603

0603

06035C104KAT2A

AVX

D1

1

30V

Diode, Zener, 30 V, 500 mW, SOD-123

SOD-123

DDZ30D-7

Diodes Inc.

D2

1

30V

Diode, Schottky, 30 V, 3 A, SMA

SMA

B330A-13-F

Diodes Inc.

D3

1

16V

Diode, TVS, Bi, 16 V, SMB

SMB

SMBJ16CA

Littlefuse

D4

1

LED-RPP

LED, Red, SMD

LED-0805- Red

LTST-C170KRKT

Lite-On

D5

1

LED-PG

LED, Green, SMD

LED-0805-Green

LTST-C170KGKT

Lite-On

D6

1

30V

Diode, Schottky, 30 V, 0.2 A, SOD-323

SOD-323

BAT54WS-7-F

Diodes Inc.

D7

1

40V

Diode, Schottky, 40 V, 1 A, SOD-123FL

SOD-123FL

MBR140SFT1G

ON Semiconductor

H1, H2, H3, H4

4

Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead

Screw

NY PMS 440 0025 PH

B&F Fastener Supply

H5, H6, H7, H8

4

Standoff, Hex, 0.5"L #4-40 Nylon

Standoff

1902C

Keystone

J1, J2

2

Terminal Block, 2x1, 5.08mm, TH

10.16x15.2x9mm

282841-2

TE Connectivity

J3, J5, J6

3

Header, 100mil, 3x2, Tin, TH

3x2 Header

PEC03DAAN

Sullins Connector Solutions

J4

1

Header, 100mil, 2x1, Tin, TH

2x1 Header

PEC02SAAN

Sullins Connector Solutions

J7

1

Header, 100mil, 3x1, Tin, TH

3x1 Header

PEC03SAAN

Sullins Connector Solutions

Q1

1

60V

MOSFET, N-CH, 60 V, 115 A, SOT-23

SOT-23

2N7002

Fairchild Semiconductor

R1, R2

2

340k

RES, 340 k, 1%, 0.1 W, 0603

0603

RC0603FR-07340KL

Yageo

R3, R4

2

124k

RES, 124 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW0603124KFKEA

Vishay-Dale

R5

1

845

RES, 845, 1%, 0.1 W, 0603

0603

RC0603FR-07845RL

Yageo

R6, R7

2

100

RES, 100, 1%, 0.1 W, 0603

0603

RC0603FR-07100RL

Yageo

R8

1

10k

RES, 10.0 k, 0.1%, 0.1 W, 0603

0603

RG1608P-103-B-T5

Susumu

R9

1

6.65k

RES, 6.65 k, 1%, 0.1 W, 0603

0603

RC0603FR-076K65L

Yageo

R10

1

1.65k

RES, 1.65 k, 1%, 0.1 W, 0603

0603

RC0603FR-071K65L

Yageo

R11

1

750

RES, 750, 1%, 0.1 W, 0603

0603

RC0603FR-07750RL

Yageo

R12

1

1.00k

RES, 1.00 k, 1%, 0.1 W, 0603

0603

RC0603FR-071KL

Yageo

R13

1

0

RES, 0, 5%, 0.1 W, 0603

0603

ERJ-3GEY0R00V

Panasonic Electronic

S1

1

SWITCH TACTILE SPST-NO 0.05A 12V

3x1.6x2.5mm

B3U-1000P

Omron Electronic Components

SH-J3, SH-J4, SH-J5, SH-J6, SH-J7

5

1x2

Shunt, 100mil, Flash Gold, Black

Closed Top 100mil Shunt

SPC02SYAN

Sullins Connector Solutions

TP11, TP12, TP13

3

Test Point, Multipurpose, Black, TH

Black Multipurpose Testpoint

5011

Keystone

TP4, TP5, TP6, TP7, TP8, TP9, TP10

7

Test Point, Multipurpose, White, TH

White Multipurpose Testpoint

5012

Keystone

TP1, TP2

2

Test Point, Multipurpose, Red, TH

Red Multipurpose Testpoint

5010

Keystone

TP3

1

Test Point, Multipurpose, Orange, TH

Orange Multipurpose Testpoint

5013

Keystone

U1

1

TPS25210

TPS25210, 2.7- 6.5, 4 A, 30 mO Reverse Current Blocking eFuse with Input Reverse Polarity Protection

VQFN-HR10

TPS25210ARPW

Texas Instruments

U2

1

LM3480

100 mA, Quasi Low-Dropout Linear Voltage Regulator, 3-pin SOT-23, Pb-Free

SOT-23

LM3480IM3-3.3/NOPB

Texas Instruments

FID1, FID2, FID3, FID4, FID5, FID6

0

Fiducial mark. There is nothing to buy or mount.

N/A

N/A

N/A