SLVUC34 March   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  3. 2Description
  4. 3Schematic
  5. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Set up
      1. 4.2.1 POWER SUPPLIES
      2. 4.2.2 METERS
      3. 4.2.3 OSCILLOSCOPE
      4. 4.2.4 LOADS
  6. 5Test Setup and Procedures
    1. 5.1 Start up the eFuse
    2. 5.2 Over Current Test
    3. 5.3 Output Hot-Short Test
    4. 5.4 Power Up into Short Test
    5. 5.5 Overvoltage Clamp Test
    6. 5.6 Reverse Current Blocking Test
  7. 6EVAL Board Assembly Drawings and Layout Guidelines
    1. 6.1 PCB Drawings
  8. 7Bill Of Materials (BoM)

Output Hot-Short Test

Use the following instructions to perform output Hot-Short test:

  1. Set the input supply voltage VIN to 5 V and current limit of as high as possible. Turn ON the power supply.
  2. Short the output of the device for example, VOUT to PGND with a very short cable.
  3. Observe the waveforms using an oscilloscope.

Figure 5-5 shows the test waveform of output hot-short on TPS25210EVM eFuse Evaluation Board.

GUID-20210329-CA0I-6WKG-9T7M-9G03QHJLVJ3Z-low.gifFigure 5-5 Output Hot-Short Response of TPS25210x Device at VIN = 5 V, Cout = 10 uF, RLIM = 750 Ω