SLVUC34 March 2021
The TPS25210EVM eFuse Evaluation Board allows reference circuit evaluation of Texas Instruments (TI) TPS25210 eFuse. The TPS25210 device is a 2.7 V to 5.7 V, 4-A eFuse with integrated 31 mΩ FET with reverse current protection, input reverse polarity protection, over current, inrush current protection, adjustable over current transient blanking timer, programmable under voltage and over voltage protection.