SLVUC34 March   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  3. 2Description
  4. 3Schematic
  5. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Set up
      1. 4.2.1 POWER SUPPLIES
      2. 4.2.2 METERS
      3. 4.2.3 OSCILLOSCOPE
      4. 4.2.4 LOADS
  6. 5Test Setup and Procedures
    1. 5.1 Start up the eFuse
    2. 5.2 Over Current Test
    3. 5.3 Output Hot-Short Test
    4. 5.4 Power Up into Short Test
    5. 5.5 Overvoltage Clamp Test
    6. 5.6 Reverse Current Blocking Test
  7. 6EVAL Board Assembly Drawings and Layout Guidelines
    1. 6.1 PCB Drawings
  8. 7Bill Of Materials (BoM)

Test Setup and Procedures

In this user's guide, the test procedure is described for TPS25210A and TPS25210L devices. Make sure the evaluation board has default jumper settings as shown in Table 5-1. The default under voltage lock out (UVLO) setting is at 4.5 V for this evaluation board. Therefore, the resistances R3 and R4 should be changed to 200 kΩ for the performance evaluation of TPS25210x device at VIN of 3.3 V.

Table 5-1 Default Jumper Setting for TPS25210EVM eFuse Evaluation Board

J3

J4

J5

J6

J7

3-4

No

jumper

3-45-62-3
GUID-20210330-CA0I-PXTF-JRTS-8LL5NFJC0HGQ-low.gifFigure 5-1 TPS25210EVM Setup with Test Equipment

Follow these instructions before starting any test and repeat again before moving to next test:

  • Set the power supply output (VIN) to zero volts.
  • Turn ON the power supply and set the power supply output (VIN) to 5 V, current limit to 10 A.
  • Turn OFF the power supply.
  • Set the jumper setting on EVM to default position as shown in Table 5-1.