SLVUC16
October 2020
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Test Setup
2.1
The TLC6C5748EVM Kit
2.2
System/Equipment Requirements
2.3
Software Setup
2.4
Hardware Setup
2.5
Test Procedure
3
Configuration of MCU Launchpad
4
TLC6C5748EVM Board Layout
5
TLC6C5748EVM Schematic
6
TLC6C5748EVM Bill of Materials
7
Revision History
2.2
System/Equipment Requirements
Power supply: A dc power supply capable of supplying 12 V/5 A
Test Leads and other cabling: banana to clip test leads × 2
MSP-EXP432P401 Launchpad kit
(see
Figure 2-2
): MSP-EXP432P401 Launchpad & Micro USB cable
PC with Windows 10 OS
Software: CCS IDE
Figure 2-2
MSP-EXP432P401 Launchpad Kit