SLVUC16 October 2020
Table 6-1 lists the bill of materials of the TLC6C5748EVM.
| Designator | QTY | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | PSIL124 | Any | ||
| C1, C2, C3, C4 | 4 | 4.7 uF | CAP, CERM, 4.7 uF, 25 V, +/- 10%, X7R, 1206 | 1206 | C3216X7R1E475K085AB | TDK |
| D1, D2, D3, D4, D5, D6, D7, D8, D9, D10, D11, D12, D13, D14, D15, D16, D17, D18, D19, D20, D21, D22, D23, D24, D25, D26, D27, D28, D29, D30, D31, D32, D33, D34, D35, D36, D37, D38, D39, D40, D41, D42, D43, D44, D45, D46, D47, D48, D49, D50, D51, D52, D53, D54, D55, D56, D57, D58, D59, D60, D61, D62, D63, D64, D65, D66, D67, D68, D69, D70, D71, D72, D73, D74, D75, D76, D77, D78, D79, D80, D81, D82, D83, D84, D85, D86, D87, D88, D89, D90, D91, D92, D93, D94, D95, D96 | 96 | White LED Indication - Discrete 3.3 V 4-PLCC | PLCC4 | LW E6SG-AABA-JKPL-1-30-R18-Z | OSRAM | |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
| J1, J6, J7, J8, J9, J10, J11, J12, J13, J14, J15, J16, J17, J22, J23, J24, J25, J26, J27, J28, J29, J30, J31, J32, J33, J37, J38, J39, J40, J41, J42, J43, J44, J45, J46, J47, J48, J52, J53, J54, J55, J56, J57, J58, J59, J60, J61, J62, J63 | 49 | Header, 100 mil, 2 x 1, Gold, TH | Sullins 100 mil, 1 x 2, 230 mil above insulator | PBC02SAAN | Sullins Connector Solutions | |
| J1/J3, J2/J4 | 2 | Receptacle, 2.54 mm, 10 x 2, Tin, TH | 10 x 2 Receptacle | SSQ-110-03-T-D | Samtec | |
| J3, J4, J5, J20, J21, J34, J35, J49 | 8 | Header, 2.54 mm, 1 x 1, Gold, TH | Header, 2.54 mm, 1 x 1, TH | TSW-101-08-G-S | Samtec | |
| J19, J36, J50, J51 | 4 | Header, 100 mil, 24 x 2, Gold, TH | 60.96 x 8.38 x 5.08 mm | TSW-124-07-G-D | Samtec | |
| SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12, SH-J13, SH-J14, SH-J15, SH-J16, SH-J17, SH-J18, SH-J19, SH-J20, SH-J21, SH-J22, SH-J23, SH-J24, SH-J25, SH-J26, SH-J27, SH-J28, SH-J29, SH-J30, SH-J31, SH-J32, SH-J33, SH-J34, SH-J35, SH-J36, SH-J37, SH-J38, SH-J39, SH-J40, SH-J41, SH-J42, SH-J43, SH-J44, SH-J45, SH-J46, SH-J47, SH-J48, SH-J49 | 49 | 1 x 2 | Shunt, 100 mil, Flash Gold, Black | Closed Top 100-mil Shunt | SPC02SYAN | Sullins Connector Solutions |
| TP1, TP2, TP3, TP4 | 4 | Terminal, Turret, TH, Double | Keystone1502-2 | 1502-2 | Keystone | |
| U1 | 1 | Light emitting diode (LED) driver | HTSSOP56 | TLC6C5748QDCARQ1 | Texas Instruments |