SLVUC14A August 2022 – November 2022 TPS62870 , TPS62871 , TPS62872 , TPS62873
To operate the EVM, set jumpers JP1 and JP2 to the desired positions per Section 3.1. Connect the input supply to MH1 and MH2, between VIN and GND and connect the load to MH3 and MH4 between VOUT and GND.
To evaluate the I2C features, a USB2ANY interface can be connected to J5. For this interface, a software GUI is available here.