SLVUC14A August   2022  – November 2022 TPS62870 , TPS62871 , TPS62872 , TPS62873

 

  1.   TPS62872EVM-144 Evaluation Module
  2.   Trademarks
  3. 1Warning and Caution
  4. 2Introduction
    1. 2.1 Performance Specification
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Output Voltage Setting
      3. 2.2.3 Control Loop Compensation
      4. 2.2.4 Switching Frequency Setting
      5. 2.2.5 I2C Interface
  5. 3Setup
    1. 3.1 Connector Descriptions
    2. 3.2 Hardware Setup
  6. 4TPS62873EVM-144 Test Results
  7. 5Board Layout
  8. 6Schematic and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
  9. 7Revision History

Input and Output Capacitors

Footprints for additional input capacitors as well as for additional output capacitors are provided. These capacitors are not required for proper operation but can be used to reduce the input and output voltage ripple and to improve the load transient response. For proper operation, the total output capacitance must remain within the recommended range described in the TPS6287x-Q1 Low Input Voltage, Adjustable-Frequency Step-Down Converter data sheet.