SLVUC14A August 2022 – November 2022 TPS62870 , TPS62871 , TPS62872 , TPS62873
Table 6-1 lists the BOM for this EVM.
| Qty | Ref Des | Value | Description | Size | Part Number | MFR |
|---|---|---|---|---|---|---|
| 10 | C30, C31, C110, C111, C120, C121, C210, C211, C220, C221 | 0.47 µF | Ceramic Capacitor, 10 V, X7S | 0402 | GCM155C71A474KE36D | any |
| 4 | C112, C113, C212, C213 | 2.2 µF | Ceramic Capacitor, 10 V, X7S | 0603 | CGA3E3X7S1A225K080AB | TDK |
| 4 | C114, C115, C214, C215 | 10 µF | Ceramic Capacitor, 10 V, X7R | 0805 | GCM21BR71A106KE22 | MuRata |
| 10 | C16, C17, C122, C123, C124, C125, C222, C223, C224, C225 | 22 µF | Ceramic Capacitor, 10 V, X7R | 1206 | GCM31CR71A226KE02 | MuRata |
| 4 | C32, C33, C34, C35 | 47 µF | Ceramic Capacitor, 6.3 V, X5R | 1210 | GCM32ER70J476ME19L | MuRata |
| 4 | C36, C37, C38, C39 | 100 µF | Ceramic Capacitor, 6.3 V, X5R | 1210 | GRT32ER60J107ME13L | MuRata |
| 1 | C18 | 150 µF | Polymer Capacitor, 10 V | 7.3 × 4.3 mm | 10TCF150ML | Panasonic |
| 1 | C1 | 1800 pF | Ceramic Capacitor, 50 V, X7R | 0402 | any | |
| 2 | C2, C3, C4 | 10 pF | Ceramic Capacitor, 50 V, COG/NPO | 0402 | any | |
| 2 | L1, L2 | 110 nH | Inductor | 4.0 × 4.0 × 2.0 mm | XGL4020-111MEC | Coilcraft |
| 1 | R1 | 2.43 kΩ | Resistor 1%, 0.1 W | 0402 | any | |
| 1 | R2 | 100 kΩ | Resistor 1%, 0.1 W | 0402 | any | |
| 2 | R104, R204 | 6.19 kΩ | Resistor 1%, 0.1 W | 0402 | any | |
| 2 | R6, R12 | 0 Ω | Resistor, 0.1 W | 0402 | any | |
| 1 | R7 | 10 kΩ | Resistor 1%, 0.1 W | 0402 | any | |
| 1 | R8 | 1 kΩ | Resistor 1%, 0.1 W | 0402 | any | |
| 2 | R9, R10 | 2 kΩ | Resistor 1%, 0.1 W | 0402 | any | |
| 1 | R13 | 47.5 kΩ | Resistor 1%, 0.1 W | 0402 | any | |
| 2 | U1, U2 | 2.7-V to 6-V Input, 15-A, Fast Transient Synchronous Step-Down Converter with I2C Interface, Remote Sense and Stackability | VQFN-FCRLF-16 | TPS62873QWRXSRQ1 | Texas Instruments |