SLVUC09 September   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification
    3. 1.3 Modifications
      1. 1.3.1 IC U1 Operation
      2. 1.3.2 Device Enable Evaluation
  3. 2Setup
    1. 2.1 Input/Output Connector and Header Descriptions
    2. 2.2 Setup
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials

IC U1 Operation

U1 is configured for the evaluation of the adjustable-output version. This EVM is set to 3.3 V. Resistors R2 and R3 can be used to set the output voltage between 1.3 V and 5.5 V. See the data sheet for recommended values.