SLVUC06
October 2020
Trademarks
1
Introduction
2
EVM Configurations
2.1
Requirements
2.2
Operation Instructions
2.3
Configuring the USB to I2C Adapter
2.4
Regulator Input Supplies and Features
2.4.1
Buck 1 Input Supply
2.4.2
Mid-Vin Buck1 Features
2.4.3
Buck 2 Input Supply
2.4.4
Buck 3 Input Supply
2.4.5
Low-Vin Buck2 and Buck3 Features
2.4.6
Low Noise LDO Input Supply
2.4.7
Low Noise LDO Features
2.5
Selecting the Logic Supply Voltage
3
Test Points
3.1
Voltage Test Points
4
Graphical User Interface
4.1
TPS650320-Q1 EVM Debugging
4.1.1
I2C Communication Port and Adapter Debugging
4.1.2
Updating MCU Firmware
4.2
Navigating the GUI
4.2.1
Home
4.2.2
Block Diagram
4.2.3
Registers
4.2.4
Device Configuration
4.2.4.1
Using Device Configuration to Define Spin Settings
4.2.4.2
Configuring the Power Sequence
4.3
Re-Program PMIC
4.4
In-Circuit Programming
5
Typical Performance Plots
5.1
Power Sequence Plots
5.2
Load Transient Plots
5.3
Output Voltage Ripple Plots
5.4
Efficiency Plots
5.5
LDO Output Noise
6
TPS650320-Q1 EVM Schematic
7
TPS650320-Q1 EVM PCB Layers
8
TPS650320-Q1 EVM Bill of Materials
2.1
Requirements
Computer with
Windows®
,
macOS®
, or
Linux®
operating system
Camera PMIC GUI (
Link Here
)
Micro-USB Cable
TPS650320-Q1 EVM
DC Power Supply (4.5 V to 19 V)
Banana Cables for Power and GND