SLVUC06 October   2020 TPS650320-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2EVM Configurations
    1. 2.1 Requirements
    2. 2.2 Operation Instructions
    3. 2.3 Configuring the USB to I2C Adapter
    4. 2.4 Regulator Input Supplies and Features
      1. 2.4.1 Buck 1 Input Supply
      2. 2.4.2 Mid-Vin Buck1 Features
      3. 2.4.3 Buck 2 Input Supply
      4. 2.4.4 Buck 3 Input Supply
      5. 2.4.5 Low-Vin Buck2 and Buck3 Features
      6. 2.4.6 Low Noise LDO Input Supply
      7. 2.4.7 Low Noise LDO Features
    5. 2.5 Selecting the Logic Supply Voltage
  4. 3Test Points
    1. 3.1 Voltage Test Points
  5. 4Graphical User Interface
    1. 4.1 TPS650320-Q1 EVM Debugging
      1. 4.1.1 I2C Communication Port and Adapter Debugging
      2. 4.1.2 Updating MCU Firmware
    2. 4.2 Navigating the GUI
      1. 4.2.1 Home
      2. 4.2.2 Block Diagram
      3. 4.2.3 Registers
      4. 4.2.4 Device Configuration
        1. 4.2.4.1 Using Device Configuration to Define Spin Settings
        2. 4.2.4.2 Configuring the Power Sequence
    3. 4.3 Re-Program PMIC
    4. 4.4 In-Circuit Programming
  6. 5Typical Performance Plots
    1. 5.1 Power Sequence Plots
    2. 5.2 Load Transient Plots
    3. 5.3 Output Voltage Ripple Plots
    4. 5.4 Efficiency Plots
    5. 5.5 LDO Output Noise
  7. 6TPS650320-Q1 EVM Schematic
  8. 7TPS650320-Q1 EVM PCB Layers
  9. 8TPS650320-Q1 EVM Bill of Materials

Updating MCU Firmware

If the EVM on-board MCU is showing up under the Device Manager with a Stellaris... title, the MCU firmware needs to be updated to communicate with the GUI. One way to do this is with TI's free LM Flash Programmer tool. Once the firmware is updated, the MCU should show up as ACCtrl... COM ports in the Device Manager.

  1. Download the GUI source files from the Gallery. The EVM firmware is the .bin file located in the install_image_TPS6503xx-Q1_GUI/TPS6503xx-Q1_GUI/app/firmware folder.
  2. Open LM Flash Programmer with the EVM connected through USB.
  3. Select USB DFU in the Configuration tab. The Stellaris device should show in the device list box after refreshing.
  4. Select the Program tab.
  5. Browse to the .bin file downloaded from the GUI.
  6. Leave all other settings as default.
  7. Click Program.