SLVUC06 October 2020
| Feature | Specification |
|---|---|
| Input Voltage Range | 4 V to 18.3 V |
| Operating Current | Maximum of 800 mA |
| Current Limiting | 1.5 A to 2.5 A |
| Status Monitoring | UVLO, UV, HOT, OVP, SCG, and OCP |
| Over-Voltage Protection (OVP) | VOUT = 109% to 115% |
| Short-Circuit Threshold (SCG) | VOUT = 250 mV to 350 mV |
| Feature | Configurable Range |
|---|---|
| Output Voltage | 2.5 V to 4.0 V |
| PVIN_B1 UVLO Rising | 3.64 V to 9.36 V |
| PVIN_B1 UVLO Falling | 3.5 V to 9 V |
| Output Discharge | Disabled, 125 Ω, 250 Ω, and 500 Ω |
| Sequencing | Enable, Dependencies, and Fault RST |
| Sequence Delay (Off and On) | 0 ms to 20 ms |
Note: Over-voltage monitor settings are available for the TPS650331-Q1, TPS650332-Q1, and TPS650333-Q1.