SLVUBZ1 December 2020
Connect the VIN power supply to the J1 terminal (VIN). The input voltage range of the TPS22950EVM is 1.8 V to 5.5 V.
External output loads can be applied to the switch by using the J2 terminal (VOUT). Adjust the current limit on the TPS22950EVM accordingly. When the ON pin is asserted high, the output of the TPS22950 is enabled.