SLVUBZ1 December   2020

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  3. 2Electrical Performance
  4. 3Schematic
  5. 4PCB Layout
    1. 4.1 Setup
  6. 5Operation
  7. 6Test Configurations
    1. 6.1 On-Resistance (Ron) Test Setup
    2. 6.2 Rise Time Test Setup
  8. 7Bill of Materials (BOM)

Features

This EVM has the following features:

  • VIN input voltage range: 1.8 V to 5.5 V
  • Access to the VIN, VOUT, ON, FLT, GND, and ILIM pins of the TPS22950 load switch
  • Onboard CIN and COUT capacitors
  • Adjustable current limiting