SLVUBZ1 December 2020
Table 1-1 lists a short description of the TPS22950 load switch performance specification. For additional details on load switch performance, application notes, and data sheet, see www.ti.com/loadswitch.
| EVM | Device | Rise Time Typical (μs) | VIN (V) | Output current limit (A) | Enable (ON Pin) | Fault Indication |
|---|---|---|---|---|---|---|
| PSIL123 | TPS22950 | Fixed | 1.8 V to 5.5 V | Adjustable | Active High | Adjustable |