SLVUBV6 April   2020  – MONTH 

 

  1. 1Introduction
    1. 1.1 Overview
    2. 1.2 Purpose and Scope
  2. 2Hardware and Software Overview
    1. 2.1 Hardware Connections Overview – DRV8300Dxxx-EVM + LAUNCHXL-F280049C
    2. 2.2 Faults, Indicators, and Jumper Settings
    3. 2.3 EVM Hardware Quick-Start
    4. 2.4 DRV8300 EVM GUI Software
  3. 3References

Purpose and Scope

This document is designed to be used as a startup guide to the DRV8300 EVM and LAUNCHXL-F280049C solution. This document is intended for the engineers involved in the design, implementation, and validation of DRV8300 + TMS320F280049C reference software.

The scope of this document is to provide the user with a guide to evaluate the DRV8300 device with a TMS320F280049C isolated board. This document covers the hardware connections required between boards and external motor/supplies. When the hardware connections are complete, the user is required to download the necessary tools and software to spin a motor.

The reference software is composed of GuiComposer software with sensored trapazoidal algorithm for BLDC motor control.